600-Z3 1 1/2
Part of the 600-Z3 Series
Ordering Code: 0376362
UPC: 098268478181
Lead Free: No
1 1/2 IN Bronze Thread Steam Check Valve, SS Disc, Super PTFE Seat
This steam check valve, 1 1/2 inch model 600-Z3, is used in high cycle steam applications. It features a bronze body heavy internal construction for longer life, conical 316 stainless steel disc for full fluid flow, Super PTFE seat for higher temperature rating and heavy duty stainless guide road to enhance disc guidance. This silent check valve has a low pressure drop and can be installed in a horizontal or vertical position. The maximum pressure is 400 psi (27.6 bar) WOG (non-shock) at negative 20 degree F to 100 degree F ( negative 29 degree C to 38 degree C) and 150 psi (11 bar) WSP at 366 degree F (186 degree C).
Features
- Bronze body
- Stainless steel internals
- Heavy duty design
- For steam applications
| Specifications | |
|---|---|
| Body Material | Bronze |
| Body Pattern | Straight |
| Brand | Watts |
| Disc Material | Brass |
| Disc Type | Conical |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Maximum Operating Temperature-Celsius | 38.00 |
| Maximum Operating Temperature-Fahrenheit | 100 |
| Minimum Temperature - Celsius | -29.00 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0376362 |
| Seat Material | PTFE |
| Series | 600-Z3 |
| UPC | 098268478181 |
| WOG Rating | 400 PSI |