600 1 1/2
Discontinued - Replaced By: LF600 1 1/2
Part of the 600 Series
Ordering Code: 0376356
UPC: 098268018332
1 1/2 IN Brass Silent Check Valve, PTFE Seat
This 1 1/2 inch Maxi-Flo check valve is used in general industrial and plumbing applications to prevent the effects of water hammer in the piping system. It provides a silent operation with low pressure drop and can be installed horizontally or vertically. This valve consists of a brass body, brass check and adapter, conical brass disc, PTFE seat, and NPT female threaded end connections. The maximum pressure rating is 400 psi (27.6 bar), WOG non-shock at 100 degrees F (38 degrees C).
Features
- Brass body construction
- PTFE seat
- Silent operation
- Conical brass disc
| Specifications | |
|---|---|
| Body Material | Bronze |
| Body Pattern | Straight |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Disc Material | Brass |
| Disc Type | Conical |
| EAN | 098268018332 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 38.00 |
| Maximum Operating Temperature-Fahrenheit | 100 |
| Minimum Temperature - Celsius | -29.00 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0376356 |
| Seat Material | PTFE |
| Series | 600 |
| WOG Rating | 400 PSI |