600 3/8
Discontinued - Replaced By: LF600 3/8
Part of the 600 Series
Ordering Code: 0376351
UPC: 098268018288
3/8 IN Brass Silent Check Valve, PTFE Seat
This 3/8 inch Maxi-Flo check valve is used in general industrial and plumbing applications to prevent the effects of water hammer in the piping system. It provides a silent operation with low pressure drop and can be installed horizontally or vertically. This valve consists of a brass body, brass check and adapter, conical brass disc, PTFE seat, and NPT female threaded end connections. The maximum pressure rating is 400 psi (27.6 bar), WOG non-shock at 100 degrees F (38 degrees C).
- Brass body construction
- PTFE seat
- Silent operation
- Conical brass disc
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
Disc Material | Brass |
Disc Type | Conical |
EAN | 098268018288 |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 38.00 |
Maximum Operating Temperature-Fahrenheit | 100 |
Minimum Temperature - Celsius | -29.00 |
Minimum Temperature-Fahrenheit | -29 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0376351 |
Seat Material | PTFE |
Series | 600 |
WOG Rating | 400 PSI |