800-GPM-NEPTUNE 4
Discontinued - Replaced By: LF800-GPM-LADWP 4
Part of the 800 Series
Ordering Code: 800M2211
UPC: 643925008173
Lead Free: NO
4 In Duracast Ductile Iron Single Check Detector Assembly, Epoxy Coated, Flange, Bypass, Gallons/Minute Meter
This 4 inch single detector check assembly is used in the protection of potable water supplies from potential contamination from automatic fire sprinkler systems and for the detection of unauthorized water usage. This assembly consists a DuraCast ductile iron body, 3/4 inch bypass, totalizing type GPM Neptune meter and flanged end connections. The maximum working pressure is 250 psi (17.2 bar).
Features
- Epoxy coated for longevity
- Spring loaded swing check
- Detector bypass assembly
- 250 psi pressure rating
Specifications | |
---|---|
Body Material | Ductile Iron |
Body Pattern | Straight |
Brand | FEBCO |
Class Rating | 150 |
Disc Material | Ductile Iron |
Disc Type | Swing |
EAN | 643925008173 |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 43.00 |
Maximum Operating Temperature-Fahrenheit | 110 |
Maximum Working Pressure-PSI | 250 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 800M2211 |
Series | 800 |
WOG Rating | 250 PSI |