ASCV 12
This 12 IN Ames Fire and Waterworks, series ASCV, anti-siphon/chemigation check valve is used to prevent backflow of mixtures of water and chemicals into the water supply. The spring swing silent check valve is extremely efficient. It also features a built in vacuum breaker to provide air release and vacuum relief when flow discontinues and a low pressure drain to provide drainage of any water on the inlet side of the check valve. It has flanged ends. The maximum pressure is 150 psi (10 bar).
Features
- Galvanized steel body
- Spring swing check
- Flanged ends
- Anti-siphon irrigation check
| Specifications | |
|---|---|
| Body Material | Galvanized Steel |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Inlet Connection Size | 12 IN |
| Inlet Connection Size-Metric | 300 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | No |
| Maximum Working Pressure-PSI | 150 |
| Outlet Connection Size | 12 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0690289 |
| Series | ASCV |
| Type | Kit |
| UPC | 737733006817 |