ASCV 3
This 3 IN Ames Fire and Waterworks, series ASCV, anti-siphon/chemigation check valve is used to prevent backflow of mixtures of water and chemicals into the water supply. The spring swing silent check valve is extremely efficient. It also features a built in vacuum breaker to provide air release and vacuum relief when flow discontinues and a low pressure drain to provide drainage of any water on the inlet side of the check valve. It has flanged ends. The maximum pressure is 150 psi (10 bar).
Features
- Galvanized steel body
- Spring swing check
- Flanged ends
- Anti-siphon irrigation check
Specifications | |
---|---|
Body Material | Galvanized Steel |
Body Pattern | Straight |
Brand | Ames Fire & Waterworks |
EAN | 737733006794 |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0690287 |
Series | ASCV |
Type | Kit |