LFCVY 2
Discontinued
Part of the CVY Series
Ordering Code: 0123527
UPC: 098268698138
Lead Free: YES
2 In Lead Free Swing Check Valve, Wye, Threaded Ipc
This 2 inch lead free wye pattern swing check valve is used to prevent reverse fluid flow in commercial and industrial lines. It has metal to metal seating and IPS threaded end connections.
Features
- Lead free construction
- Wye pattern
- IPS threaded end connections
- Metal to metal seating
Specifications | |
---|---|
Body Material | Lead Free Bronze |
Body Pattern | WYE |
Brand | Watts |
Buy American Act Compliant | NO |
Disc Material | Lead Free Bronze |
Disc Type | Swing |
EAN | 098268698138 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | IPS |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | IPS |
Part Number | 0123527 |
Seat Material | Metal to Metal |
Series | CVY |
WOG Rating | 300 PSI |