FPP 6
This 6 IN Ames Fire and Waterworks, series FPP, plain end check valve is designed to permit free flow in one direction and to prevent return flow in the opposite direction. The unique design of the spring-swing check valve enables it to function with an extremely high degree of efficiency. This efficiency is evidenced in the extremely rapid tight-sealing action of the flapper against the valve seat and in the remarkably low resistance to flow through the valve at full flow.
Features
- Galvanized steel body
- Spring swing check
- Plain ends
- Irrigation check
Specifications | |
---|---|
Body Material | Galvanized Steel |
Body Pattern | Straight |
Brand | Ames Fire & Waterworks |
EAN | 737733006503 |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 150 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 43.00 |
Maximum Operating Temperature-Fahrenheit | 110 |
Maximum Working Pressure-PSI | 150 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0690223 |
Pressure-Temperature Rating | Does Not Apply To Product |
Pressure-Temperature Rating-BAR | Does Not Apply To Product |
Seat Material | Does Not Apply To Product |
Series | FPP |
Type | Kit |