ICV-125-2-2-T 2
Part of the ICV-125-2-2-T Series
Ordering Code: 0625500
UPC: 098268878738
Lead Free: YES
2 In Cast Iron Wafer Check Valve
This Cast Iron Wafer Check Valve, Watts 2 IN Model ICV-125-2-2-T, is used in commercial and industrial HVAC applications to prevent water hammer and reverse fluid flow in water lines. It features a cast iron body with aluminum-bronze disc plate, Buna-N seat, PTFE bearings, stainless steel hinge and stop pins, steel plug and eye bolt, and stainless steel springs. The maximum pressure is 200 psi.
- Cast iron body
- Aluminum bronze disc plate
- Buna-N seat
- PTFE bearings
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
Disc Material | Aluminum Bronze |
Disc Type | Wafer |
EAN | 098268878738 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Wafer |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 121.00 |
Maximum Operating Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature - Celsius | -40.00 |
Minimum Temperature-Fahrenheit | -40 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Wafer |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0625500 |
Pressure-Temperature Rating | 200 PSI CWP at 150 Degree F |
Pressure-Temperature Rating-BAR | 13.8 BAR CWP at 66 degree C |
Seat Material | EPDM |
Series | ICV-125-2-2-T |