ICV-125-2-2-T 4
Part of the ICV-125-2-2-T Series
Ordering Code: 0625503
UPC: 098268878752
Lead Free: YES
4 In Cast Iron Wafer Check Valve
This Cast Iron Wafer Check Valve, Watts 4 IN Model ICV-125-2-2-T, is used in commercial and industrial HVAC applications to prevent water hammer and reverse fluid flow in water lines. It features a cast iron body with aluminum-bronze disc plate, Buna-N seat, PTFE bearings, stainless steel hinge and stop pins, steel plug and eye bolt, and stainless steel springs. The maximum pressure is 200 psi.
Features
- Cast iron body
- Aluminum bronze disc plate
- Buna-N seat
- PTFE bearings
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 150 |
| Disc Material | Aluminum Bronze |
| Disc Type | Double Disc Wafer |
| EAN | 098268878752 |
| Inlet Connection Size | 4 IN |
| Inlet Connection Size-Metric | 100 MM |
| Inlet Connection Type | Wafer |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 121.00 |
| Maximum Operating Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature - Celsius | -40.00 |
| Minimum Temperature-Fahrenheit | -40 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Wafer |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0625503 |
| Pressure-Temperature Rating | 200 PSI CWP at 150 Degrees F |
| Pressure-Temperature Rating-BAR | 13.8 BAR CWP at 66 Degrees C |
| Seat Material | EPDM |
| Series | ICV-125-2-2-T |
| WOG Rating | Does Not Apply To Product |