LCV100
Part of the LCV Series
Ordering Code: 0780143
UPC: 098268092110
Lead Free: NO
1 In Commercial Well System Check Valve, Bronze Body, NPT Female Threaded End Connections
This 1 inch check valve, model LCV100, is designed for well systems and used in commercial and residential applications for light duty service on well systems. It features a bronze body with NPT female threaded connections. The maximum pressure is 300 psi (21 bar).
- Bronze body
- NPT female threaded connection
- Light duty service
- Fits size 1 IN
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268092110 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 300 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0780143 |
Pressure-Temperature Rating | 300 PSI |
Pressure-Temperature Rating-BAR | 21 BAR |
Series | LCV |