2 LF406-GPM-RH LA
This 2 lead free inch single detector check assembly is used in the protection of potable water supplies from potential contamination from automatic fire sprinkler systems and for the detection of unauthorized water usage. This assembly consists of a internally spring-loaded Y pattern check valve with lead free bronze body and cover, stainless steel replaceable seat ring, stainless steel spring and delrin disc holder to insure positive check seating. It has a gallons per minute meter. The maximum working pressure is 175 psi (12.1 bar).
Features
- Bronze body construction
- Top entry to check valves
- Corrosion resistant body and covers
- Center stem guided checks that provides low head loss
| Specifications | |
|---|---|
| Body Material | Lead Free Bronze |
| Body Pattern | Straight |
| Brand | FEBCO |
| Class Rating | 125 |
| Disc Material | Silicone |
| Disc Type | Poppet |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 43.00 |
| Maximum Operating Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-PSI | 175 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88005355 |
| Pressure-Temperature Rating | 175psi-110F |
| Pressure-Temperature Rating-BAR | 12.1bar-43C |
| Seat Material | 316 Stainless Steel |
| Series | LF406 |
| UPC | 643925550320 |
| WOG Rating | WOG |