LF800-CFM-LADWP 10
This 10 inch lead free single check detector assembly comes with a 3/4 inch bypass and with a totalizing type CFM Neptune meter. It is used in the protection of potable water supplies from potential contamination from automatic fire sprinkler systems and for the detection of unauthorized water usage. The maximum working pressure is 250 psi (17.2 bar). It consists of flanged end connections and a DuraCast ductile iron body for superior strength and lighter weight.
Features
- Epoxy coated for longevity
- Spring loaded swing check
- Detector bypass assembly
- 250 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Body Pattern | Straight |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Class Rating | 150 |
| Disc Material | Ductile Iron |
| Disc Type | Swing |
| EAN | 643925572735 |
| Inlet Connection Size | 10 IN |
| Inlet Connection Size-Metric | 250 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 43.00 |
| Maximum Operating Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-PSI | 250 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88006245 |
| Pressure-Temperature Rating | 250psi, 33F to 110F |
| Pressure-Temperature Rating-BAR | 17.2 bar, 0C to 43C |
| Seat Material | Stainless Steel |
| Series | LF800 |
| WOG Rating | 250 PSI |