LF800-CFM-LADWP 6
This 6 inch lead free single detector check assembly is used in the protection of potable water supplies from potential contamination from automatic fire sprinkler systems and for the detection of unauthorized water usage. This assembly consists of an epoxy coated ductile iron body using ArmorTek coating technology for advanced corrosion resistance, cubic feet per minute meter and flanged end connections. The maximum working pressure is 250 psi (17.2 bar).
Features
- Ductile iron body epoxy coated using ArmorTek corrosion resistant technology
- Spring loaded swing check
- Detector bypass assembly
- 250 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Body Pattern | Straight |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Class Rating | 150 |
| Disc Material | Ductile Iron |
| Disc Type | Swing |
| EAN | 643925539103 |
| Inlet Connection Size | 6 IN |
| Inlet Connection Size-Metric | 150 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 43.00 |
| Maximum Operating Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-PSI | 250 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88006234 |
| Pressure-Temperature Rating | 250psi, 33F to 110F |
| Pressure-Temperature Rating-BAR | 17.2 bar, 0C to 43C |
| Seat Material | Stainless Steel |
| Series | LF800 |
| WOG Rating | 250 PSI |