LF800-LM-10
This 10 inch lead free single check detector assembly is used in the protection of potable water supplies from potential contamination from automatic fire sprinkler systems and for the detection of unauthorized water usage. This assembly consists of a DuraCast ductile iron body, flanged end connections, and single spring-loaded swing check in parallel with 3/4 inch bypass assembly. A meter is not included. The maximum working pressure is 250 psi (17.2 bar).
Features
- DuraCast ductile iron body for superior strength, corrosion resistance and lighter weight
- Fusion epoxy coated, inside and out, for corrosion protection
- UL listed and FM approved for horizontal or vertical installation
- Patented swing check valve for low head loss
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Body Pattern | Straight |
| Brand | FEBCO |
| Class Rating | 150 |
| Disc Material | Ductile Iron |
| Disc Type | Swing |
| EAN | 643925583014 |
| Inlet Connection Size | 10 IN |
| Inlet Connection Size-Metric | 250 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 43.00 |
| Maximum Operating Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-PSI | 250 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88006485 |
| Pressure-Temperature Rating | 250 psi, 33 F to 110 F |
| Pressure-Temperature Rating-BAR | 17.2 bar, 0C to 43C |
| Seat Material | Stainless Steel |
| Series | LF800 |
| WOG Rating | 250 psi |