LFCV 1
Discontinued
Part of the LFCV Series
Ordering Code: 0555243
UPC: 098268450187
1 In Lead Free Swing Check Valve, Tee Pattern
This 1 inch lead free swing check valve is used to prevent reverse flow in water and steam applications. It features a lead free body with tee pattern design, brass cap, brass disc, brass hanger pin, and has IPS threaded end connections. This valve has metal-to-metal seating and provides low pressure drop and automatic closure when fluid flow is stopped. The working set pressure rating is 125 psi (8.6 bar) WSP and maximum pressure is 200 psi (13.8 bar) WOG non-shock.
Features
- Lead free construction
- Metal to metal seal
- 90 degree straight pattern
- IPS threaded end connections
Specifications | |
---|---|
Body Material | Lead Free Bronze |
Body Pattern | Tee |
Brand | Watts |
Buy American Act Compliant | NO |
Disc Material | Lead Free Bronze |
Disc Type | Swing |
EAN | 098268450187 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0555243 |
Seat Material | Metal |
Series | LFCV |
WOG Rating | 200 PSI |