LFWCV 1/2
Part of the LFWCV Series
Ordering Code: 0123494
UPC: 098268697032
Lead Free: YES
1/2 In Lead Free Swing Check Valve, NPT Threaded End Connections
This 1/2 inch lead free swing check valve is used to prevent reverse flow in water and steam applications. It features a lead free brass body with NPT threaded end connections, lead free brass bonnet, PTFE gasket, lead free brass pin, screw and seat. This valve has metal-to-metal seating and provides low pressure drop and automatic closure when fluid flow is stopped. The working set pressure rating is 125 psi (8.6 bar) and maximum pressure is 200 psi (13.8 bar) WOG non-shock.
- Lead free body construction
- Metal to metal seal
- NPT threaded end connections
- Maximum pressure is 200 psi
Specifications | |
---|---|
Body Material | Lead Free Brass |
Body Pattern | Tee |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Disc Material | Lead Free Brass |
Disc Type | Swing |
EAN | 098268697032 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Working Pressure-PSI | 200 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0123494 |
Series | LFWCV |
WOG Rating | 200 PSI |