105MAT 2
This 2 IN silent check valve is used to prevent back pressure and the water hammer that results from reverse flow. The guided disc is spring-loaded to ensure closure prior to damaging reverse pressure. This globe style silent check valve allows for greater flow than a wafer design. It is class 125 flanged with stainless steel trim.
Features
- Spring closes the disc before flow reversal, preventing surge and water hammer
- Mating surfaces of the disc and seat are hand lapped for best possible sealing
- Disc begins to open at .5 psi
- Disc opens 1/3 IN per inch of line size, greater than similar competitive products, for enhanced flow
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Mueller Steam Specialty |
Buy American Act Compliant | NO |
Class Rating | 125 |
Disc Material | 316 Stainless Steel |
Disc Type | Center Guided Silent |
EAN | 643925031324 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 51 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 65.50 |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature - Celsius | -28.80 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | M6701288 |
Pressure-Temperature Rating | 200 psi at 150 degree F |
Pressure-Temperature Rating-BAR | 14 BAR at 38 degree C |
Seat Material | 316 Stainless Steel |
Series | 105MAT |