06.0-91AT-N
This 6 IN compact wafer silent check valve is used to prevent back pressure and the water hammer that results from reverse flow. The guided disc is spring-loaded to ensure closure prior to damaging reverse pressure. Wafer style silent check fits between flanges for compact line protection. It is cast iron with stainless steel trim.
Features
- Compact wafer
- Cast iron
- Stainless steel trim
- Class 150
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Mueller Steam Specialty |
| Buy American Act Compliant | NO |
| Class Rating | 150 |
| Disc Material | Stainless Steel |
| Disc Type | Silent |
| EAN | 643925306811 |
| Inlet Connection Size | 6 IN |
| Inlet Connection Size-Metric | 150 MM |
| Inlet Connection Type | Wafer |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Celsius | 65.00 |
| Maximum Operating Temperature-Fahrenheit | 150 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature - Celsius | -28.00 |
| Minimum Temperature-Fahrenheit | -20 |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | Wafer |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | M6741059 |
| Pressure-Temperature Rating | Does Not Apply To Product |
| Pressure-Temperature Rating-BAR | Does Not Apply To Product |
| Seat Material | Stainless Steel |
| Series | 91 |