10.0-92AT-N
This 10 IN compact wafer silent check valve is used to prevent back pressure and the water hammer that results from reverse flow. The guided disc is spring-loaded to ensure closure prior to damaging reverse pressure. Wafer style silent check fits between flanges for compact line protection. It is cast iron with stainless steel trim.
Features
- Compact wafer
- Cast iron body
- Stainless steel trim
- Class 150
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Mueller Steam Specialty |
Buy American Act Compliant | NO |
Class Rating | 150 |
Disc Material | Stainless Steel |
Disc Type | Silent |
EAN | 643925306835 |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Wafer |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 65.00 |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature - Celsius | -28.00 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Wafer |
Outlet Thread Type | Does Not Apply To Product |
Part Number | M6741061 |
Pressure-Temperature Rating | Does Not Apply To Product |
Pressure-Temperature Rating-BAR | Does Not Apply To Product |
Seat Material | Stainless Steel |
Series | 92 |