ACVW-125 2
Discontinued - Replaced By: 02.0-91AT-N
Part of the ACVW-125 Series
Ordering Code: 0625600
UPC: 098268335507
Lead Free: NO
2 In Single Detector Cast Iron Silent Check Valve
This 2 inch cast iron silent check valve, series ACVW-125, is designed to prevent water hammer effect. The conical spring design allows the closure disc to travel more distance than other valves of this style, allowing a greater flow coefficient (Cv). This valve can be installed in either the horizontal or vertical position.
Features
- Epoxy coated cast iron
- Horizontal or vertical installation
- Stainless steel conical spring design allows greater flow coefficient
- 200 psi pressure rating
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
Class Rating | 125 |
Disc Material | Bronze |
Disc Type | Conical |
EAN | 098268335507 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Does Not Apply To Product |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 65.50 |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 200 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0625600 |
Pressure-Temperature Rating | 200 PSI CWP at 150 Degree F |
Pressure-Temperature Rating-BAR | 13.8 BAR CWP at 65.5 degree C |
Seat Material | Bronze |
Series | ACVW-125 |