ACVW-125 2 1/2
This 2 1/2 inch cast iron silent check valve, series ACVW-125, is designed to prevent water hammer effect. The conical spring design allows the closure disc to travel more distance than other valves of this style, allowing a greater flow coefficient (Cv). This valve can be installed in either the horizontal or vertical position.
Features
- Epoxy coated cast iron
- Horizontal or vertical installation
- Stainless steel conical spring design allows greater flow coefficient
- 200 psi pressure rating
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Disc Material | Bronze |
| Disc Type | Conical |
| EAN | 098268335514 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Does Not Apply To Product |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 65.50 |
| Maximum Operating Temperature-Fahrenheit | 150 |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0625601 |
| Pressure-Temperature Rating | 200 PSI CWP at 150 Degree F |
| Pressure-Temperature Rating-BAR | 13.8 BAR CWP at 65.5 degree C |
| Seat Material | Bronze |
| Series | ACVW-125 |