05.0-71AHH3H-N
This 5 inch import cast iron 125 psi dual disc wafer style sure check is ideal for higher flow check valve applications. The spring-assisted dual discs begin to open at a mere .5 psi differential and close completely prior to reverse flow conditions that can cause slamming and water hammer damage.
Features
- Opens at 0.5 psi differential
- Cast iron
- Wafer
- Class 125
Specifications | |
---|---|
Buy American Act Compliant | NO |