STK200
Part of the Supercoil Accessories Series
Ordering Code: 81906379
UPC: 840213017798
Speed-Tap Kit with Blue Supercoil Hose and Speed-Tap Wash-Down Fitting
This Speed-Tap (TM) kit includes 15 foot blue Supercoil (TM) high performance UV resistant wash-down hose made from polyurethane tubing, plated brass crimps, and corrosion resistance plastic hose ends. Also includes a 3/8 inch male thread plug and Speed-Tap wash-down fitting.
Features
- Kit consists of 15 FT blue Supercoil hose
- UV resist plastic garden hose ends
- Includes plated brass crimps
- Speed-Tap wash-down fitting with black housing
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213017798 |
| Part Number | 81906379 |
| Series | Supercoil Accessories |