EC15201WX
Part of the Supercoil Series
Ordering Code: 81904005
UPC: 840213140328
15 Ft White Supercoil Hose, GHT without Sprayer
This 15 foot white Supercoil (TM) high performance UV resistant wash-down hose is made from polyurethane tubing, plated brass crimps, and corrosion resistance plastic hose ends.
Features
- 15 FT length
- Made from polyethylene tubing, includes plated brass crimps
- White hose
- UV resist plastic garden hose ends
| Specifications | |
|---|---|
| Body Material | Polyurethane |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Color | White |
| EAN | 840213140328 |
| Inner Diameter | 3/8 IN |
| Outer Diameter | 1/2 IN |
| Part Number | 81904005 |
| Pipe Or Tubing Product Type | Polyurethane |
| Series | Supercoil |