EC25201B
Part of the Supercoil Series
Ordering Code: 81904007
UPC: 840213140335
25 Ft Blue Supercoil Hose, GHT with Sprayer
This 25 foot blue Supercoil (TM) high performance UV resistant wash-down hose is made from polyurethane tubing, plated brass crimps, and corrosion resistance plastic hose ends. This product includes the sprayer.
Features
- 25 FT length
- Made from polyethylene tubing, includes plated brass crimps
- Blue hose
- UV resist plastic garden hose ends
Specifications | |
---|---|
Body Material | Polyurethane |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Blue |
EAN | 840213140335 |
Inner Diameter | 3/8 IN |
Outer Diameter | 1/2 IN |
Part Number | 81904007 |
Pipe Or Tubing Product Type | Polyurethane |
Series | Supercoil |