SC15203B
Part of the Supercoil Series
Ordering Code: 81904998
UPC: 840213141257
15 Ft Blue Supercoil Hose with Male Plug
This 15 foot blue Supercoil (TM) high performance UV resistant wash-down hose is made from polyurethane tubing, plated brass crimps, and corrosion resistance plastic hose ends. This product include a male plug.
Features
- 15 FT length
- Made from polyethylene tubing, includes plated brass crimps
- Blue hose
- UV resist plastic garden hose ends
Specifications | |
---|---|
Body Material | Polyurethane |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Blue |
EAN | 840213141257 |
Inner Diameter | 3/8 IN |
Outer Diameter | 1/2 IN |
Part Number | 81904998 |
Pipe Or Tubing Product Type | Polyurethane |
Series | Supercoil |