U1220422-48-5
Discontinued
Part of the U1220422 Series
Ordering Code: 81905782
UPC: 840213013639
3/4 Female x 22 MM In CTS Uniflex Hose Blue with Collet Caps, 4 Feet Long
This Uniflex hose is to be used in conjunction with Plastic AquaLock (TM) fittings, manifolds, and valves. This hose, model U1220422-48-5, is 3/4 Female x 22 MM In CTS Uniflex hose blue with collet caps, 4 feet long and is lead free.
Features
- Connect to AquaLock Plastic Series fittings, manifolds and valves
- Rotates under pressure
- No tools necessary for installation or removal
- Custom length
Specifications | |
---|---|
Body Material | Reinforced PVC |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213013639 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Female Threaded |
Length | 48 IN |
Maximum Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Size-Metric | 22 MM |
Outlet Connection Type | Push to connect |
Part Number | 81905782 |
Series | U1220422 |
Tubing Material | Polyester Yarn Reinforced PVC |