U820113-12
Part of the U820113 Series
Ordering Code: 81905884
UPC: 840213014308
1/2 Female x 15 MM Blue Uniflex Hose, 96 Inches Long
This Uniflex hose is to be used in conjunction with Plastic AquaLock (TM) fittings, manifolds, and valves. This hose, model U820113-12, is 1/2 Female x 15 mm blue Uniflex House, 96 inches long and is lead free.
Features
- Connect to AquaLock Plastic Series fittings, manifolds and valves
- Rotates under pressure
- No tools necessary for installation or removal
- Custom length
Specifications | |
---|---|
Body Material | Reinforced PVC |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213014308 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Female Threaded |
Length | 96 IN |
Maximum Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Size-Metric | 15 MM |
Outlet Connection Type | Does Not Apply To Product |
Part Number | 81905884 |
Series | U820113 |
Tubing Material | Polyester Yarn Reinforced PVC |