U820613-48
Part of the U820613 Series
Ordering Code: 81905915
UPC: 840213014384
3/4 FGHT x 15 MM Blue Uniflex Hose, 48 Inches Long
This Uniflex hose is to be used in conjunction with Plastic AquaLock (TM) fittings, manifolds, and valves. This hose, model U820613-48, is 3/4 FGHT x 15 MM blue Uniflex hose, 48 inches long and is lead free.
Features
- Connect to AquaLock Plastic Series fittings, manifolds and valves
- Rotates under pressure
- No tools necessary for installation or removal
- Custom length
Specifications | |
---|---|
Body Material | Reinforced PVC |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213014384 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Female Threaded |
Length | 48 IN |
Maximum Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Size-Metric | 15 MM |
Outlet Connection Type | Female Threaded |
Part Number | 81905915 |
Series | U820613 |
Tubing Material | Polyester Yarn Reinforced PVC |