U820625-240
Discontinued
Part of the U820625 Series
Ordering Code: 81906346
UPC: 840213144586
1/2 x 3/4 FHGT In CTS Uniflex Hose Blue With Collet Caps, 20 Feet Long
This Uniflex hose is to be used in conjunction with Plastic AquaLock (TM) fittings, manifolds, and valves. This hose, model U820625-240, is 1/2 x 3/4 FHGT In CTS Uniflex hose blue with collet caps, 20 feet long and is lead free.
Features
- Connect to AquaLock Plastic Series fittings, manifolds and valves
- Rotates under pressure
- No tools necessary for installation or removal
- Custom length
Specifications | |
---|---|
Body Material | Reinforced PVC |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213144586 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Female Threaded |
Length | 240 IN |
Maximum Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Size-Metric | Does Not Apply To Product |
Outlet Connection Type | Push to connect |
Part Number | 81906346 |
Series | U820625 |
Tubing Material | Polyester Yarn Reinforced PVC |