U830101-12
Part of the U830101 Series
Ordering Code: 81905987
UPC: 840213142933
1/2 Female x 1/2 Female Red Uniflex Hose, 12 Inches Long
This Uniflex hose is to be used in conjunction with Plastic AquaLock (TM) fittings, manifolds, and valves. This hose, model U830101-12, is 1/2 Female x 1/2 Female red Uniflex House, 12 inches long and is lead free.
Features
- Connect to AquaLock Plastic Series fittings, manifolds and valves
- Rotates under pressure
- No tools necessary for installation or removal
- Custom length
Specifications | |
---|---|
Body Material | Reinforced PVC |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213142933 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Female Threaded |
Length | 12 IN |
Maximum Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Size-Metric | Does Not Apply To Product |
Outlet Connection Type | Female Threaded |
Part Number | 81905987 |
Series | U830101 |
Tubing Material | Polyester Yarn Reinforced PVC |