U830101-36
Part of the U830101 Series
Ordering Code: 81906005
UPC: 840213015510
1/2 Female x 1/2 Female Red Uniflex Hose, 36 Inches Long
This Uniflex hose is to be used in conjunction with Plastic AquaLock (TM) fittings, manifolds, and valves. This hose, model U830101-36, is 1/2 Female x 1/2 Female red Uniflex House, 36 inches long and is lead free.
Features
- Connect to AquaLock Plastic Series fittings, manifolds and valves
- Rotates under pressure
- No tools necessary for installation or removal
- Custom length
| Specifications | |
|---|---|
| Body Material | Reinforced PVC |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213015510 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Female Threaded |
| Length | 36 IN |
| Maximum Temperature-Fahrenheit | 150 |
| Maximum Working Pressure-PSI | 125 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Size-Metric | Does Not Apply To Product |
| Outlet Connection Type | Female Threaded |
| Part Number | 81906005 |
| Series | U830101 |
| Tubing Material | Polyester Yarn Reinforced PVC |