U842525-132
Part of the U842525 Series
Ordering Code: 81906453
UPC: 840213145507
1/2 CTS Stem x 1/2 CTS Stem White Uniflex Hose, 132 Inches Long
This Uniflex hose is to be used in conjunction with Plastic AquaLock (TM) fittings, manifolds, and valves. This hose, model U842525-132, is 1/2 CTS Stem x 1/2 CTS Stem white Uniflex hose, 132 inches long and is lead free.
Features
- Connect to AquaLock Plastic Series fittings, manifolds and valves
- Rotates under pressure
- No tools necessary for installation or removal
- Custom length
| Specifications | |
|---|---|
| Body Material | Reinforced PVC |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213145507 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Push to connect |
| Length | 132 IN |
| Maximum Temperature-Fahrenheit | 150 |
| Maximum Working Pressure-PSI | 125 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Size-Metric | Does Not Apply To Product |
| Outlet Connection Type | Push to connect |
| Part Number | 81906453 |
| Series | U842525 |
| Tubing Material | Polyester Yarn Reinforced PVC |