U842525-168
Part of the U842525 Series
Ordering Code: 81906163
UPC: 840213143664
1/2 CTS Stem x 1/2 CTS Stem White Uniflex Hose, 168 Inches Long
This Uniflex hose is to be used in conjunction with Plastic AquaLock (TM) fittings, manifolds, and valves. This hose, model U842525-168, is 1/2 CTS Stem x 1/2 CTS Stem white Uniflex hose, 168 inches long and is lead free.
Features
- Connect to AquaLock Plastic Series fittings, manifolds and valves
- Rotates under pressure
- No tools necessary for installation or removal
- Custom length
Specifications | |
---|---|
Body Material | Reinforced PVC |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213143664 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Push to connect |
Length | 168 IN |
Maximum Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Size-Metric | Does Not Apply To Product |
Outlet Connection Type | Push to connect |
Part Number | 81906163 |
Series | U842525 |
Tubing Material | Polyester Yarn Reinforced PVC |