SF-854
Part of the Uniflex Hose Couplings Series
Ordering Code: 81905173
UPC: 840213141509
3/4 IN MGHT x 1/2 IN FNPT Uniflex Adapter
AquaLock 3/4 IN MGHT x 1/2 IN FNPT Uniflex Adapter by Watts offers the most flexibility and superior performance with no tools required. Whether your tubing is PEX, copper, or CPVC, AquaLock has a stainless-steel gripper ring that is not only resistant to corrosion, but interlocks with multiple materials. Want to ensure your next job is secured? AquaLock it down.
Features
- Connect to AquaLock Plastic Series manifolds, valves and PEX tubing
- For Uniflex hoses
- No tools necessary for installation or removal
- Ideal connection for your particular use
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213141509 |
Part Number | 81905173 |
Series | Uniflex Hose Couplings |