43112-0808
Part of the Uniflex Hose Tees Series
Ordering Code: 81903149
UPC: 840213003883
1/2 In MPT x 1/2 In FIP Uniflex Manifold Tee
1/2 In MPT x 1/2 In FIP Uniflex Manifold Tee fittings are designed for use with Plastic AquaLock? manifolds, valves and PEX tubing. Providing reliable, high-quality, cost-effective fluidic connection solutions for all your plumbing needs.
Features
- Connect to AquaLock Plastic Series manifolds, valves and PEX tubing
- For Uniflex hoses
- No tools necessary for installation or removal
- No flow restrictions
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213003883 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Male Threaded |
| Inner Diameter | 1/2 IN |
| Outer Diameter | 1/2 IN |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Size-Metric | Does Not Apply To Product |
| Outlet Connection Type | Female Threaded |
| Part Number | 81903149 |
| Series | Uniflex Hose Tees |