1001-0602
Part of the Male Adapter 1001 Series
Ordering Code: 17103024
UPC: 048643201279
Lead Free: YES
3/8 IN OD x 1/8 IN MNPT Mini Male Adapter
This 3/8 inch OD x 1/8 inch MNPT AquaLock(TM) mini male adapter works with plastic or soft copper tubing. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with plastic or soft copper tubing
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 048643201279 |
| Finish | Plastic |
| Fitting Name | Adapter |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Type | Push to connect |
| Inlet Material | Polypropylene |
| Lead Free | YES |
| Material | Polypropylene |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150.00 |
| Maximum Working Temperature-Celsius | 60.00 |
| Maximum Working Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 1/8 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Material | Polypropylene |
| Outlet Thread Type | NPT |
| Part Number | 17103024 |
| Series | Male Adapter 1001 |
| Suitable for Gas Service | No |