1019-0404CP
Part of the Male Elbow 1019 Series
Ordering Code: 0666136
UPC: 098268426717
Lead Free: YES
1/4 IN OD x 1/4 IN MNPT Mini Male Elbow, Contractor Pack
This 1/4 inch OD x 1/4 inch MNPT AquaLock(TM) mini male elbow works with plastic or soft copper tubing. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with plastic or soft copper tubing
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268426717 |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Push to connect |
Lead Free | YES |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Maximum Working Temperature-Celsius | 20.00 |
Maximum Working Temperature-Fahrenheit | 70 |
Minimum Temperature - Celsius | 0.56 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0666136 |
Series | Male Elbow 1019 |
Suitable for Gas Service | No |