1023-04
Part of the Tee 1023 Series
Ordering Code: 17103003
UPC: 048643197626
Lead Free: YES
1/4 IN OD Mini Tee
This 1/4 inch OD AquaLock(TM) mini tee works with plastic or soft copper tubing. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with plastic or soft copper tubing
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 048643197626 |
| Finish | Plastic |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Push to connect |
| Inlet Material | Polypropylene |
| Lead Free | YES |
| Material | Polypropylene |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Maximum Working Temperature-Celsius | 60.00 |
| Maximum Working Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Push to connect |
| Outlet Material | Polypropylene |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 17103003 |
| Series | Tee 1023 |
| Suitable for Gas Service | No |