1615-2222
Discontinued
Part of the Coupling 1115 Series
Ordering Code: 81902181
UPC: 840213133672
22 MM Metric Coupling
This 22 MM AquaLock(TM) metric coupling works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 840213133672 |
| Finish | Plastic |
| Fitting Name | Coupling |
| Inlet Connection Size | Does Not Apply To Product |
| Inlet Connection Size-Metric | 22 MM |
| Inlet Connection Type | Push to connect |
| Inlet Material | Polysulfone |
| Inlet Thread Type | Does Not Apply To Product |
| Material | Polysulfone |
| Maximum Working Pressure-BAR | 17.25 |
| Maximum Working Pressure-PSI | 250 |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Size-Metric | 22 MM |
| Outlet Connection Type | Push to connect |
| Outlet Material | Polysulfone |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 81902181 |
| Series | Coupling 1115 |
| Suitable for Gas Service | No |
Literature
-
- Catalog - AquaLock - Push to Connect Plumbing Fittings
- Catalog - AquaLock - Push to Connect Plumbing Fittings (French)
- Catalog - AquaLock Marine
- Flyer - AquaLock It Down
- Flyer - AquaLock It Down (French)
- Price List - AquaLock Push-to-Connect Plumbing Fittings 2026
- Product Flyer - AquaLock Marine
- Product Flyer - AquaLock Marine (French)