1645-22-5
Part of the End Cap 1145 Series
Ordering Code: 81902653
UPC: 840213012427
22 MM Metric End Cap
This 22 MM AquaLock(TM) metric end cap works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213012427 |
Finish | Plastic |
Fitting Name | Supply Stop |
Inlet Connection Size | Does Not Apply To Product |
Inlet Connection Size-Metric | 22 MM |
Inlet Connection Type | Push to connect |
Inlet Material | Polysulfone |
Inlet Thread Type | Does Not Apply To Product |
Material | Polysulfone |
Maximum Working Pressure-BAR | 17.25 |
Maximum Working Pressure-PSI | 250 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Size-Metric | 22 MM |
Outlet Connection Type | Push to connect |
Outlet Material | Polysulfone |
Part Number | 81902653 |
Series | End Cap 1145 |
Suitable for Gas Service | No |