1133-1515CP
Part of the Stackable Tee 1133 Series
Ordering Code: 81902447
UPC: 840213002343
Lead Free: YES
15 MM Metric Stackable Tee, Contractor Pack
This 15 MM AquaLock(TM) metric stackable tee works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213002343 |
Finish | Plastic |
Inlet Connection Size | Does Not Apply To Product |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Push to connect |
Inlet Material | Polysulfone |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Material | Polysulfone |
Maximum Working Pressure-BAR | 17.25 |
Maximum Working Pressure-PSI | 250 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Size-Metric | Does Not Apply To Product |
Outlet Connection Type | Push to connect |
Outlet Material | Polysulfone |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 81902447 |
Series | Stackable Tee 1133 |
Suitable for Gas Service | No |