2439-1515CP
Part of the Straight Valve 2439 Series
Ordering Code: 81902801
UPC: 840213002589
15 MM Metric Straight Valve, Contractor Pack
This 15 MM AquaLock(TM) metric straight valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213002589 |
Inlet Connection Size | Does Not Apply To Product |
Inlet Connection Type | Push to connect |
Inlet Thread Type | Does Not Apply To Product |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Push to connect |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 81902801 |
Series | Straight Valve 2439 |