3547-08CP
Part of the Collet Clip 3547 Series
Ordering Code: 81903004
UPC: 840213003456
3/8 IN CTS Plastic Collet Clip, Contractor Pack
This 3/8 inch CTS AquaLock(TM) plastic collet clip for fittings works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213003456 |
| Fitting Name | Clip |
| Part Number | 81903004 |
| Series | Collet Clip 3547 |