3515R-1004CP
Part of the Reducing Coupling 3515R Series
Ordering Code: 81902924
UPC: 840213002947
1/2 IN CTS x 1/4 IN OD Plastic Reducing Coupling, Contractor Pack
This 1/2 inch CTS x 1/4 inch OD AquaLock(TM) plastic reducing coupling works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213002947 |
Finish | Plastic |
Fitting Name | Street Reducing Coupling |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Push to connect |
Inlet Material | Polysulfone |
Material | Polysulfone |
Maximum Working Pressure-BAR | 17.25 |
Maximum Working Pressure-PSI | 250 |
Maximum Working Temperature-Celsius | 24.00 |
Maximum Working Temperature-Fahrenheit | 75 |
Minimum Temperature - Celsius | 0.56 |
Minimum Temperature-Fahrenheit | 33 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Push to connect |
Outlet Material | Polysulfone |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 81902924 |
Series | Reducing Coupling 3515R |
Suitable for Gas Service | No |