3587-18CP
Part of the Manifold Blue Label Plate 3587 Series
Ordering Code: 81903050
UPC: 840213003654
1 IN CTS Plastic Manifold Blue Label Plate, Contractor Pack
This blue manifold label plate is designed for AquaLock(TM) plastic manifolds. The design allows for quick and easy installation without the use of additional tools. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213003654 |
| Part Number | 81903050 |
| Series | Manifold Blue Label Plate 3587 |