3582-18CP
Part of the Manifold Divider Plugs 3582 Series
Ordering Code: 81903045
UPC: 840213003616
1 IN CTS Plastic Manifold Divider Plug, Contractor Pack
This AquaLock(TM) plastic manifold divider plug is designed for use in potable water applications. It is made of polysulfone plastic and is tested, certified, and approved for drinking water. This plug can be used with any of the AquaLock manifold series to divide the hot and cold ports on a dual temperature manifold assembly. The pressure rating is 100 psi at 180 degrees F (6.9 bar at 82 degrees C) or 250 psi at 75 degrees F (17.2 bar at 24 degrees C). Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213003616 |
Finish | Plastic |
Fitting Name | Plug |
Material | Polysulfone |
Maximum Working Pressure-BAR | 17.25 |
Maximum Working Pressure-PSI | 250 |
Maximum Working Temperature-Celsius | 24.00 |
Maximum Working Temperature-Fahrenheit | 75 |
Minimum Temperature - Celsius | 0.56 |
Minimum Temperature-Fahrenheit | 33 |
Part Number | 81903045 |
Series | Manifold Divider Plugs 3582 |
Suitable for Gas Service | No |