3585-18
Part of the Manifold Return End 3585 Series
Ordering Code: 0959296
UPC: 098268346589
Lead Free: YES
1 IN CTS Plastic Manifold Return End
This 1 inch CTS AquaLock(TM) plastic manifold return end incorporates stainless steel gripping teeth in the collets. These corrosion resistant teeth allow the connectors to interconnect with multiple materials without the need for special tools or tube inserts. It works with copper, CPVC, PEX, and CTS rated pipe.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268346589 |
Lead Free | YES |
Part Number | 0959296 |
Series | Manifold Return End 3585 |