3590-1810CP
Part of the Manifold Single Stem Body - Right 3590 Series
Ordering Code: 81903053
UPC: 840213003760
1 IN CTS x 1/2 IN CTS Plastic Manifold Single Stem Body Right, Contractor Pack
This 1 inch CTS x 1/2 inch CTS AquaLock(TM) plastic manifold single stem body right works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. Produced of polysulfone, a high performance thermal plastic material, this manifold is designed for years of trouble free service. The design allows for quick and easy installation without the use of additional tools. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213003760 |
| Part Number | 81903053 |
| Series | Manifold Single Stem Body - Right 3590 |